??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BIS U-304-C1-TNCB
HELP_VARIABLE
Company
Balluff
Description
Read / write heads and antennas
Bill of material
BALLUFF BIS U-304-C1-TNCB
VERF
Availability
Available
BC
Order code
BIS01CL
TC
Artikelbezeichnung
BIS U-304-C1-TNCB
PX
Product view
57544_00
ICON
EDZ
MAK
Cover cap part for BIS M-350-001-S115
TRAFFIC
Customs number
85291069
TECH
Tech. Details
Tech. Detail
W
Gewicht
0.164 kg
DESCRIPT
Description
Product Group = UHF (860...960 MHz), Working frequency = 913.5…919.5 MHz, Antenna type = Patch, Polarization = circular, Connection = TNC-Female, Housing material = Nickel-plated brass PC, IP rating = IP65, Approval/Conformity = CE, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.